IESNA:LM-63-2002
[TEST]P1388993
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-927-U-T3BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III ANGLED BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9330.5
TILT=NONE
42 -1 1 38 22 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 64 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 60 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
64.1 76.4 106.0 202.1 542.3 922.0 1272.0 1498.8 1723.1 2011.5 2378.9 2758.5 3286.0 3784.0 4203.1 4555.6 4881.0 5199.0 
5536.7 5982.9 6498.1 6983.7 7109.4 6899.9 6549.9 6150.5 5844.8 5588.5 4617.2 3012.4 1442.1 697.6 369.8 150.4 86.3 
46.8 27.1 0.0 
64.1 78.9 106.0 197.2 502.9 907.2 1235.0 1481.5 1723.1 2009.1 2341.9 2768.3 3268.8 3719.9 4146.4 4496.4 4819.3 5122.5 
5467.7 5899.1 6434.0 6932.0 7104.5 6895.0 6522.7 6138.2 5817.7 5549.0 4624.6 3019.8 1471.7 697.6 372.2 145.4 83.8 
44.4 27.1 0.0 
64.1 76.4 101.1 192.3 461.0 835.7 1210.4 1461.8 1703.4 1979.5 2309.8 2728.9 3162.8 3613.9 3986.1 4249.9 4516.1 4841.5 
5213.8 5652.5 6259.0 6956.6 7289.4 7153.8 6712.6 6273.8 5975.5 5731.4 4895.8 3325.5 1708.3 788.8 374.7 140.5 88.7 
49.3 29.6 0.0 
64.1 76.4 96.1 165.2 396.9 756.8 1094.5 1390.3 1644.2 1915.4 2233.4 2618.0 3019.8 3419.1 3756.9 4037.9 4227.7 4513.7 
4910.5 5408.5 6103.7 6828.4 7400.3 7429.9 7047.8 6535.1 6197.3 5973.0 5243.3 3927.0 2201.4 1000.8 441.3 160.2 88.7 
56.7 37.0 0.0 
64.1 76.4 93.7 140.5 288.4 586.7 926.9 1267.1 1543.2 1804.5 2097.8 2462.7 2847.2 3258.9 3606.5 3907.2 4116.8 4284.4 4533.4 
4942.6 5586.0 6485.8 7336.2 7646.8 7358.4 6838.3 6512.9 6288.6 5588.5 4599.9 2963.1 1348.4 604.0 224.3 101.1 69.0 
49.3 0.0 
64.1 74.0 88.7 115.9 197.2 382.1 692.7 998.4 1338.6 1622.1 1890.8 2196.4 2544.0 2886.7 3283.6 3601.6 3855.5 4042.8 4180.9 
4422.4 4802.1 5487.4 6557.3 7412.7 7634.5 7121.8 6756.9 6483.3 5859.6 4984.5 3766.7 2226.0 1119.2 438.8 155.3 91.2 
66.6 0.0 
64.1 74.0 81.3 98.6 133.1 214.5 372.2 628.6 909.6 1220.2 1521.0 1846.4 2127.4 2433.1 2765.9 3106.1 3397.0 3663.2 3862.9 
4067.5 4323.8 4728.1 5374.0 6365.0 7356.0 7701.1 7491.5 7220.4 6256.5 5194.0 4148.8 3320.5 2107.7 995.9 404.3 
130.7 88.7 0.0 
64.1 71.5 78.9 91.2 113.4 152.8 253.9 419.1 668.1 929.4 1222.7 1528.4 1826.7 2127.4 2423.2 2758.5 3049.4 3347.6 3596.6 3848.1 
4106.9 4447.1 4967.2 5736.4 6806.2 7600.0 7755.3 7669.0 6833.3 5640.2 4474.2 3572.0 2573.6 1447.0 606.4 170.1 
101.1 0.0 
64.1 69.0 76.4 86.3 98.6 120.8 170.1 249.0 401.8 611.4 860.3 1124.1 1415.0 1708.3 2016.5 2327.1 2625.4 2933.5 3226.9 3510.3 
3808.6 4161.1 4627.1 5235.9 6022.3 7001.0 7449.6 7587.7 7395.4 6500.6 5270.5 4057.6 2881.7 1878.4 833.2 276.1 
115.9 0.0 
64.1 69.0 71.5 76.4 78.9 86.3 93.7 108.5 128.2 162.7 219.4 303.2 419.1 584.2 776.5 991.0 1222.7 1496.3 1789.7 2120.0 2477.5 2896.5 
3394.5 3991.0 4678.8 5413.4 5859.6 6145.6 6601.6 6360.0 5270.5 3653.3 2201.4 1156.1 485.6 143.0 93.7 0.0 
64.1 66.6 66.6 66.6 69.0 69.0 69.0 71.5 69.0 71.5 71.5 74.0 78.9 83.8 98.6 113.4 135.6 165.2 204.6 261.3 332.8 441.3 586.7 818.4 
1198.1 1868.6 2440.5 2797.9 3303.3 2825.0 2063.3 1449.5 954.0 493.0 143.0 34.5 9.9 0.0 
64.1 64.1 64.1 61.6 61.6 61.6 61.6 59.2 56.7 56.7 56.7 56.7 54.2 51.8 51.8 51.8 54.2 59.2 64.1 71.5 81.3 88.7 101.1 118.3 155.3 263.8 
394.4 520.1 848.0 899.8 636.0 387.0 224.3 103.5 41.9 17.3 7.4 0.0 
64.1 61.6 61.6 59.2 56.7 56.7 54.2 51.8 49.3 49.3 46.8 44.4 41.9 39.4 34.5 32.0 29.6 29.6 29.6 29.6 29.6 29.6 27.1 27.1 22.2 19.7 19.7 
19.7 24.7 29.6 22.2 19.7 19.7 14.8 9.9 7.4 7.4 0.0 
64.1 59.2 56.7 51.8 49.3 46.8 44.4 39.4 37.0 32.0 27.1 24.7 19.7 17.3 14.8 12.3 9.9 9.9 7.4 4.9 4.9 4.9 2.5 2.5 2.5 2.5 2.5 2.5 2.5 2.5 0.0 0.0 2.5 
2.5 4.9 4.9 4.9 0.0 
64.1 56.7 51.8 46.8 41.9 39.4 34.5 29.6 24.7 19.7 17.3 12.3 9.9 7.4 4.9 2.5 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
4.9 4.9 0.0 
64.1 54.2 46.8 41.9 37.0 29.6 27.1 22.2 17.3 12.3 9.9 4.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 2.5 
4.9 0.0 
64.1 51.8 44.4 37.0 32.0 27.1 19.7 14.8 12.3 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 
2.5 0.0 
64.1 51.8 41.9 34.5 27.1 22.2 17.3 12.3 9.9 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.5 
0.0 
64.1 49.3 41.9 32.0 27.1 22.2 14.8 9.9 7.4 4.9 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.1 51.8 41.9 32.0 27.1 19.7 14.8 12.3 7.4 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.1 51.8 41.9 34.5 27.1 19.7 17.3 12.3 9.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
64.1 51.8 41.9 34.5 27.1 19.7 17.3 12.3 9.9 7.4 2.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
